SLUSBS8B December 2013 – November 2019 BQ40Z50
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input | 1.45 | V | |||
VIL | Low-level input | 0.55 | V | |||
VOH | Output voltage high | VBAT > 3.0 V, IOH = –22.5 mA | VBAT – 1.6 | V | ||
VOL | Output voltage low | IOL = 1.5 mA | 0.4 | V | ||
ISC | High level output current protection | –30 | –45 | –6 0 | mA | |
IOL | Low level output current | VBAT > 3.0 V, VOH = 0.4 V | 15.75 | 22.5 | 29.25 | mA |
ILEDCNTLx | Current matching between LEDCNTLx | VBAT = VLEDCNTLx + 2.5 V | ±1% | |||
CIN | Input capacitance | 20 | pF | |||
ILKG | Input leakage current | 1 | µA | |||
fLEDCNTLx | Frequency of LED pattern | 124 | Hz |