SLUSBS8B December 2013 – November 2019 BQ40Z50
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIH | Input voltage high | SMBC, SMBD, VREG = 1.8 V | 1.3 | V | |||
VIL | Input voltage low | SMBC, SMBD, VREG = 1.8 V | 0.8 | V | |||
VOL | Output low voltage | SMBC, SMBD, VREG = 1.8 V, IOL = 1.5 mA | 0.4 | V | |||
CIN | Input capacitance | 5 | pF | ||||
ILKG | Input leakage current | 1 | µA | ||||
RPD | Pulldown resistance | 0.7 | 1.0 | 1.3 | MΩ |