SLUSBS8B December 2013 – November 2019 BQ40Z50
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
K | Scaling factor | VC1–VSS, VC2–VC1, VC3–VC2, VC4–VC3 | 0.1980 | 0.2000 | 0.2020 | — |
BAT–VSS, PACK–VSS | 0.049 | 0.050 | 0.051 | |||
VREF2 | 0.490 | 0.500 | 0.510 | |||
VIN | Input voltage range | VC1–VSS, VC2–VC1, VC3–VC2, VC4–VC3 | –0.2 | 5 | V | |
BAT–VSS, PACK–VSS | –0.2 | 20 | ||||
ILKG | Input leakage current | VC1, VC2, VC3, VC4, cell balancing off, cell detach detection off, ADC multiplexer off | 1 | µA | ||
RCB | Internal cell balance resistance | RDS(ON) for internal FET switch at 2 V < VDS < 4 V | 200 | Ω | ||
ICD | Internal cell detach check current | VCx > VSS + 0.8 V | 30 | 50 | 70 | µA |