SLUSBV4B June 2018 – September 2020 BQ40Z80
PRODUCTION DATA
A pair of series 0.1-µF ceramic capacitors is placed across the PACK+ and PACK– terminals to help mitigate external electrostatic discharges. The two devices in series ensure continued operation of the pack if one of the capacitors becomes shorted.
Optionally, a transorb such as the SMBJ2A can be placed across the terminals to further improve ESD immunity.