SLUSFB5 June 2024 BQ41Z50
ADVANCE INFORMATION
The BQ41Z50 device, incorporating patented Dynamic Z-Trackā¢ technology, is a highly integrated device that employs flash-based firmware and integrated hardware protection to provide a complete solution for battery stack architectures with 2-series to 4-series cells and processes instructions and data using a state-of-the-art, ultra-low-power 32-bit RISC processor. This fully integrated, single-chip, pack-based solution measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in Li-ion or Li-polymer batteries, including a diagnostic lifetime data monitor and black box recorder, and reports this information to the system host controller over an SMBus v3.2 compatible interface.