SBOS765 January 2016
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | SC70 | ||
GND | 1, 2 | Analog | Ground for the power-supply voltage rail |
IN– | 5 | Analog input | Connect to load side of shunt resistor |
IN+ | 4 | Analog input | Connect to supply side of shunt resistor |
OUT | 6 | Analog output | Output voltage |
V+ | 3 | Analog | Power supply, 2.7 V to 6 V |