SLPS585 March 2016
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM)(1) | ±2000 | V | |
Charged device model (CDM)(2) | ±500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Gate drive voltage | 4.5 | 5.5 | V | |
VIN | Input supply voltage(1) | 24 | V | ||
ISW | Continuous VSW current | VIN = 10 V, VDD = 5 V, Duty cycle = 50%, ƒSW = 130 kHz, LSW = 6 µH(2) |
10 | A | |
ISW-PK | Peak VSW current(3) | 15 | A | ||
ƒSW | Switching frequency | CBOOT = 0.1 µF (min) | 600 | kHz | |
On time duty cycle | 85% | ||||
Minimum PWM on time | 40 | ns | |||
Operating temperature | –40 | 125 | °C |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case (top of package) thermal resistance(1) | 22.8 | °C/W | ||
RθJB | Junction-to-board thermal resistance(2) | 2.5 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PLOSS | ||||||
Power loss(1) | VIN = 10 V, VDD = 5 V, ISW = 5 A, ƒSW = 130 kHz, LSW = 6 µH , TJ = 25°C, Duty Cycle = 50% |
0.53 | W | |||
Power loss(1) | VIN = 10 V, VDD = 5 V, ISW = 5 A, ƒSW = 130 kHz, LSW = 6 µH , TJ = 125°C, Duty Cycle = 50% |
0.68 | W | |||
VIN | ||||||
IQ | VIN quiescent current | PWM = Floating, VDD = 5 V, VIN= 24 V | 1 | µA | ||
VDD | ||||||
IDD | Standby supply current | PWM = Float | 130 | µA | ||
IDD | Operating supply current | PWM = 50% Duty cycle, ƒSW = 130 kHz | 2 | mA | ||
POWER-ON RESET AND UNDERVOLTAGE LOCKOUT | ||||||
VDD Rising | Power-on reset | 4.15 | V | |||
VDD Falling | UVLO | 3.7 | V | |||
Hysteresis | 0.2 | V | ||||
PWM I/O SPECIFICATIONS | ||||||
RI | Input impedance | Pull up to VDD | 1700 | kΩ | ||
Pull down (to GND) | 800 | |||||
VIH | Logic level high | 2.65 | V | |||
VIL | Logic level low | 0.6 | ||||
VIH | Hysteresis | 0.2 | ||||
VTS | Tri-state voltage | 1.3 | 2 | |||
tTHOLD(off1) | Tri-state activation time (falling) PWM | 60 | ns | |||
tTHOLD(off2) | Tri-state activation time (rising) PWM | 60 | ||||
t3RD(PWM) | Tri-state exit time PWM (1) | 100 | ns | |||
BOOTSTRAP SWITCH | ||||||
VFBST | Forward voltage | IF = 10 mA | 120 | 240 | mV | |
IRLEAK | Reverse leakage(1) | VBOOT – VDD = 25 V | 2 | µA |