SLUSBB8A December 2012 – June 2016
PRODUCTION DATA.
DEVICE | FUNCTION | VOUT (VBAT-REG) | PROTOCOL | MAXIMUM POUT | I2C |
---|---|---|---|---|---|
bq51003 | Wireless receiver | 5 V | Qi v1.1 | 2.5 W | No |
bq51013B | Wireless receiver | 5 V | Qi v1.1 | 5 W | No |
bq51010B | Wireless receiver | 7 V | Qi v1.1 | 5 W | No |
bq51020 | Wireless receiver | 4.5 to 8 V | Qi v1.1 | 5 W | No |
bq51021 | Wireless receiver | 4.5 to 8 V | Qi v1.1 | 5 W | Yes |
bq51221 | Dual mode wireless receiver | 4.5 to 8 V | Qi v1.1, PMA | 5 W | Yes |
bq51025 | Wireless receiver | 4.5 to 10 V | Qi v1.1 (in 5 W mode) | 10 W | Yes |
bq51020B | Wireless receiver and direct charger | 4.2 V | Qi v1.1 | 5 W | No |
bq51051B | Wireless receiver and direct charger | 4.35 V | Qi v1.1 | 5 W | No |
bq51052B | Wireless receiver and direct charger | 4.4 V | Qi v1.1 | 5 W | No |
DEVICE | FUNCTION | WPC VERSION | VRECT-OVP | VOUT-(REG) | OVER CURRENT SHUTDOWN | AD-OVP | TERMINATION | COMMUNICATION CURRENT LIMIT(1)(2) |
---|---|---|---|---|---|---|---|---|
bq51010B | 7-V power supply | v1.1 | 15 V | 7 V | Disabled | Disabled | Disabled | Adaptive + 1s Hold-Off |