SLUSBX7C September 2014 – March 2017
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AC1 | B1 | I | AC input power from receiver resonant tank |
B2 | |||
B3 | |||
AC2 | B4 | I | |
B5 | |||
B6 | |||
AD | E2 | I | Adapter sense pin |
AD-EN | E3 | O | Push-pull driver for dual PFET circuit that can pass AD input to the OUT pin; used for adapter MUX control |
BOOT1 | C1 | O | Bootstrap capacitors for driving the high-side FETs of the synchronous rectifier |
BOOT2 | C6 | O | |
CLAMP1 | E1 | O | Open-drain FETs used to clamp the secondary voltage by providing low impedance across secondary |
CLAMP2 | E6 | O | |
COMM1 | F1 | O | Open-drain FETs used to communicate with primary by varying reflected impedance |
COMM2 | F6 | O | |
CM_ILIM | G3 | I | Enables communication current limit when pulled low or left floating. |
FOD | F2 | I | Input that is used for scaling the received power message |
ILIM | G2 | I/O | Output current or overcurrent level programming pin |
OUT | D1 | O | Output pin, used to deliver power to the load |
D2 | |||
D3 | |||
D4 | |||
D5 | |||
D6 | |||
PD_DET | G6 | O | Open-drain output that allows user to sense when receiver is on transmitter |
PGND | A1 | — | Power and logic ground |
A2 | |||
A3 | |||
A4 | |||
A5 | |||
A6 | |||
RECT | C2 | O | Filter capacitor for the internal synchronous rectifier |
C3 | |||
C4 | |||
C5 | |||
SCL | E4 | I | SCL and SDA are used for I2C communication. Connect to ground if not needed. |
SDA | F4 | I/O | |
PMODE | F3 | O | Indicates receiver mode of operation: Low = Proprietary 10-W mode, High = Low-power mode. Gate drive output for external current limit switch. Connect 5-MΩ resistor to ground. Leave floating if unused. |
TMEM | G5 | O | TMEM allows the capacitor to be connected to GND so energy from transmitter ping can be stored to retain memory of state. |
TS/CTRL | G4 | I | Temperature sense. Can be pulled high to send end power transfer (EPT) – charge complete to TX. Can be pulled low to send EPT – over temperature |
VO_REG | G1 | I | Sets the regulation voltage for output. Default value is 0.5 V. |
VIREG | E5 | I | Rectifier voltage feedback |
WPG | F5 | O | Open-drain output that allows user to sense when power is transferred to load |