The bq51222 device is a fully contained wireless power receiver capable of operating in both the Wireless Power Consortium (WPC) Qi and Power Matters Alliance (PMA) protocols which allows a wireless power system to work with both inductive charging standards. The bq51222 device provides a single device power conversion (rectification and regulation) as well as the digital control and communication for both standards. It also has autonomous detection of protocol and requires no additional active devices. The bq51222 device complies with the WPC v1.2 and PMA communication protocol. Together with the WPC or a PMA primary-side controller, the bq51222 device enables a complete wireless power transfer system for a wireless power supply solution. The receiver allows for synchronous rectification, regulation and control and communication to all exist in a market-leading form factor, efficiency, and solution size.
PART NUMBER | PACKAGE | BODY SIZE (MAX) |
---|---|---|
bq51222 | DSBGA (42) | 3.586 mm × 2.874 mm |
SPACER
Changes from * Revision (July 2016) to A Revision
DEVICE | MODE | MORE |
---|---|---|
bq51221 | Dual (WPC v1.1, PMA) | Adjustable output voltage, highest system efficiency, I2C |
bq51222 | Dual (WPC v1.2, PMA) | Adjustable output voltage, highest system efficiency, I2C |
bq51021 | WPC v1.1 | Adjustable output voltage, highest system efficiency, I2C |
bq51020 | WPC v1.1 | Adjustable output voltage, highest system efficiency, standalone |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
AC1 | B1, B2, B3 | I | AC input power from receiver resonant tank |
AC2 | B4, B5, B6 | I | |
AD | E2 | I | Adapter sense pin |
AD-EN | E3 | O | Push-pull driver for PFET that can pass AD input to the OUT pin; used for adapter mux control |
BOOT1 | C1 | O | Bootstrap capacitors for driving the high-side FETs of the synchronous rectifier |
BOOT2 | C6 | O | |
COMM1 | F1 | O | Open-drain FETs used to communicate with primary by varying reflected impedance |
COMM2 | F6 | O | |
CLAMP1 | E1 | O | Open-drain FETs used to clamp the secondary voltage by providing low impedance across secondary |
CLAMP2 | E6 | O | |
CM_ILIM | G3 | I | Enables or disables communication current limit; can be pulled high or low to disable or enable communication current limit |
FOD | F2 | I | Input that is used for scaling the received power message |
ILIM | G2 | I/O | Output current or overcurrent level programming pin |
LPRB 1 | F5 | O | Open drain – active to help drive RECT voltage high at light load on a PMA TX |
LPRB 2 | G6 | ||
OUT | D1, D2, D3, D4, D5, D6 | O | Output pin, used to deliver power to the load |
PD_DET | G6 | O | Open drain output that allows user to sense when receiver is on transmitter |
PGND | A1, A2, A3, A4, A5, A6 | — | Power and logic ground |
RECT | C2, C3, C4, C5 | O | Filter capacitor for the internal synchronous rectifier |
SCL | E4 | I | SCL and SDA are used for I2C communication |
SDA | F4 | I | |
TERM, LPRBEN | F3 | I | Sets termination current as a percentage of IILIM as TERM pin. When TERM resistor is populated, LPRB pins are enabled with appropriate function |
TMEM | G5 | O | TMEM allows capacitor to be connected to GND so energy from transmitter ping can be stored to retain memory of state |
TS/CTRL | G4 | I | Temperature sense. Can be pulled high to send end power transfer (EPT) or end of charge (EOC) to TX |
VIREG | E5 | I | Rectifier voltage feedback |
VO_REG | G1 | I | Sets the regulation voltage for output |
WPG | F5 | O | Open-drain output that allows user to sense when power is transferred to load |