SLUSDT5B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
The AVDD LDO is the supply for the analog circuits. It takes the input voltage from LDOIN and generates a nominal 5 V. It will not be used to power any external circuit. This LDO is powered down in SHUTDOWN mode, during HW reset, or a POR event.