SLUSDT5B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
There are total of 24 inputs (slots) multiplexed to the Main ADC (Figure 8-2). All inputs are measured in round robin fashion (Figure 8-3). Each input takes 8 μs (nominal) to measure and a single round robin cycle completes in 192 μs (nominal). The inputs to the Main ADC are:
All measurements are reported in 16-bit hexadecimal in 2s complement. Results are reported to the corresponding *_HI (high-byte) and *_LO (low-byte) registers. First, convert the hexadecimal results to decimal values. Follow the equations in Table 8-1 to translate the result to μV or °C.
When the Main ADC is enabled, all Main ADC-related result registers shown in Table 8-1 are reset to the default value 0x8000. The measured result is populated to the result registers as the main ADC makes its conversion along the round robin cycle. When MCU reads the *_HI register, the device will pause the data refresh to the associated *_LO register until that *_LO register is read.
Main ADC Inputs | Result Registers | Conversion Equations |
---|---|---|
Die Temperature 1 | DIETEMP1_HI/LO | Result in °C = VLSB_MAIN_DIETEMP1 * Result in decimal 0x0000h is centered to 0°C. |
TSREF | TSREF_HI/LO | Result in μV = VLSB_TSREF * Result in decimal |
Cell1 to Cell16 | VCELL*_HI/LO, where * = 1 to 16 | Result in μV = VLSB_ADC * Result in decimal |
Current sense | CSMAIN_HI/LO | Result in μV = V LSB_CSMAIN * Result in decimal |
GPIO1 to GPIO8 | GPIO*_HI/LO, where * = 1 to 8 | Result in μV = VLSB_GPIO * Result in decimal |