SLUSDT5B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
AUX_UT_DAC_HI
Address | 0x05C8 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RESULT[7:0] | |||||||
Reset | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RESULT[7:0] = | The high-byte result of the UT comparator DAC measurement from AUX ADC. When host reads this register, the device locks the AUX_UT_DAC low-byte from updating until the high-byte and low-byte registers are read. |
AUX_UT_DAC_LO
Address | 0x05C9 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RESULT[7:0] | |||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RESULT[7:0] = | The low-byte result of the UT comparator DAC measurement from AUX ADC. |