SLUSDT5B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
Address | 0x0008 | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | SPARE[1:0] | ADC_DLY[5:0] | ||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
SPARE[1:0] = | Spare | |||||||
ADC_DLY[5:0] = | If [CS_MAIN_GO] bit is written to 1, bit Main ADC
(applies
to CS ADC too) is delayed for this setting time before
being enabled to start the conversion. The option ranges from 0 µs (no delay) to 200 µs in 5-µs steps. Undefined code = 0 µs (no delay) |