SLUSDT5B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
When the OVUV and OTUT protectors are enabled, the register settings related to the OVUV and OTUT configurations are latched to protector blocks. The device will check periodically in the background to ensure the latched configurations remain the same throughout the protector operation.
The parity check covers the following latched setting. If a parity fault in the OVUV protector is detected, the device will set the FAULT_PROT1[VPARITY_FAIL] = 1. If a parity fault in the OTUT protector is detected, the device will set the FAULT_PROT1[TPARITY_FAIL] = 1.
OVUV Protector | OTUT Protector | Note |
---|---|---|
OV threshold, UV threshold | OT threshold, UT threshold | Ensure threshold settings remains the same during the operation |
OVUV_MODE setting | OTUT_MODE setting | Ensure the protector doesn’t switch to a different operation mode |
NUM_CELL setting | GPIO_CONF1 to GPIO_CONF4 settings | Ensure the active channel (either cell channels for OVUV or GPIO channel for OTUT) remains the same during operation |