SLUSDT5B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
Address | 0x001D | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | GAINL[7:0] | |||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
GAINL[7:0] = | AUX ADC 25°C gain calibration result (lower 8-bit). If customer performs gain calibration during production flow, the gain result can be programmed to OTP and will be sent to this gain register at device reset. The device automatically applies this data during ADC correction step. Range from -0.78125% to 0.7782% in 0.0031% steps. |