SLUSEF2B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
The BQ756506-Q1 device provides high-accuracy cell voltage measurements up to 6S battery modules in less than 200 µs while this device also supports shunt-resistor current sense measurement. The integrated front-end filters enable the system to implement with simple, low voltage rated, differential RC filters on the cell input channels. The integrated, post-ADC, low-pass filters enable filtered, DC-like, voltage measurements. This device also supports integrated current sensing capabilities with an option to synchronize with cell voltage measurements for better state of charge (SOC) calculation. The device supports autonomous internal cell balancing with temperature monitoring to auto-pause and resume balancing to avoid an overtemperature condition.
PART NUMBER (1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
BQ756506-Q1 | HTQFP (64-pin) | 10.00 mm × 10.00 mm |