SLUSEF2B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
The device has three power modes plus an POR state.
The various functions supported under different power modes are summarized in Table 8-26 and the power state diagram is shown in Figure 8-36.
Functional Block | SHUTDOWN | SLEEP | ACTIVE | POR |
---|---|---|---|---|
Main ADC and CS ADC | √ | This is not a power state. All circuits are off. A sufficient voltage on VBAT will POR the device and put it to SHUTDOWN mode | ||
AUX ADC | √ | |||
OV/UV protector | √(1) | √ | ||
OT/UT protector | √(1) | √ | ||
Cell Balancing | √(1) | √ | ||
OTCB Detection | √(1) | √ | ||
UART | √ | |||
Comm Vertical Communication | √ | |||
Fault Status and NFAULT Communication | √ | √ | ||
Comm timeout | √ | |||
SLEEP timeout | √ | |||
Thermal Shutdown Detection | √ | √ | ||
SPI Controller | √ | |||
OTP programming | √ | |||
Always-on block to detect POR of the device | √ | √ | √ |