SLUSEF2B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
Address | 0x000A | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | SPARE | SPARE | UV_THR[5:0] | |||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
SPARE = | Spare | |||||||
UV_THR[5:0] = | Sets the undervoltage threshold for the UV comparator. Changes on these bits require host to send another [OVUV_GO] = 1 command. All settings are at 50-mV steps. 0x00 to 0x26: range from 1200 mV to 3100 mV All other settings will default to 3100 mV. |