SLUSC16B November 2015 – March 2019
PRODUCTION DATA.
The bq76200 device is a high-side NMOS FET driver with integrated charge pump. The device can convert a low-side battery protection system into a high-side protection system, allowing the battery monitor device or battery MCU to always maintain communication to the host system regardless if the protection FETs are on or off. The device provides independent enables to control charge and discharge of a battery pack.
The following section highlights several recommended implementations when using this device. See the FET Configurations for the bq76200 High-Side N-Channel FET Driver Application Note (SLVA729).