SLUSE96 November 2023 BQ76907
PRODUCTION DATA
The BQ76907 voltage measurements are taken in a nested measurement loop that consists of multiple measurement slots. All active cell voltages are measured on each ADSCAN loop, then one slot is a "Shared Slot" which is used for different purposes (additional system and diagnostic measurements) on successive ADSCAN loops, resulting in a total of 3 (if two cells are active) to 8 (if 7 cells are active) slots per ADSCAN loop. The width of the measurement slots is programmable, which allows each ADSCAN to range from ~1.1 ms to ~24 ms during NORMAL mode, based on setting.
The schedule of measurements is different in SLEEP mode versus NORMAL mode, and there is also a special measurement schedule used after initial powerup or reset, in order to provide a fast powerup for the system. The details of the remaining measurement loops and the differences versus operating mode are described in the BQ76907 Technical Reference Manual.