SLUSE96 November 2023 BQ76907
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VBAT | Supply voltage | Voltage on BAT pin (normal operation) | 3 | 38.5 | V | |
VBAT(UVLO) | Under voltage lockout level | Falling voltage on BAT causing device reset | 2.5 | V | ||
VWAKEONTS | Wake on TS voltage | Voltage on BAT pin in valid range | 0.65 | 1.2 | V | |
VWAKEONVC0 | Wake on VC0 voltage | Voltage on BAT pin in valid range | 0.65 | 1.2 | V | |
VIN | Input voltage range | ALERT, SCL, SDA | 0 | 5.5 | V | |
VIN | Input voltage range (with ADC measurements) | TS | –0.2 | 1.8 | V | |
VIN | Input voltage range | SRP, SRN, SRP-SRN (while measuring current) | –0.2 | 0.2 | V | |
VIN | Input voltage range | SRP, SRN (without measuring current) | –0.2 | 1.8 | V | |
VIN | Input voltage range(3) | VVC(0) | –0.2 | 3.0 | V | |
VIN | Input voltage range | VVC(x), 1 ≤ x ≤ 4 | maximum of VVC(x–1) – 0.2 or VSS – 0.2 | minimum of VVC(x–1)+5.5 or VSS + 38.5 | V | |
VIN | Input voltage range | VVC(x), x ≥ 5 | maximum of VVC(x–1) – 0.2 or VSS + 2.0 | minimum of VVC(x–1) + 5.5 or VSS + 38.5 | V | |
VO | Output voltage range | CHG | –25 | 38.5 | V | |
VO | Output voltage range | DSG | –0.2 | 14 | V | |
ICB | Cell balancing current (internal, per cell)(3) | 0 | 50 | mA | ||
RC | External cell input resistance(2)(3) | 10 | 1000 | Ω | ||
CC | External cell input capacitance(2)(3) | 0.1 | 10 | µF | ||
Rf | External supply filter resistance (BAT pin)(3) | 50 | 1000 | Ω | ||
Cf | External supply filter capacitance (BAT pin)(3) | 1 | 40 | µF | ||
Rfilt | Sense resistor filter resistance(3) | 100 | 200 | Ω | ||
CREGSRC | REGSRC capacitance(3) | 1 | µF | |||
RTS | External thermistor nominal resistance (103-AT) at 25°C | 10 | kΩ | |||
TOPR | Junction temperature during operation(1) | –40 | 110 | °C |