SLUSE96 November 2023 BQ76907
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Low-frequency Oscillator | ||||||
fLFO | Operating frequency | Full speed setting | 262.277 | kHz | ||
Low speed setting | 32.770 | kHz | ||||
fLFOF(ERR) | Frequency drift, full speed mode(1) | Change in frequency vs value at 25°C, TA = –20°C to +65°C | –1.2 | ±0.55 | 1.2 | % |
Change in frequency vs value at 25°C, TA = –40°C to +110°C. | –2.1 | ±1.0 | 2.3 | % | ||
fLFOS(ERR) | Frequency drift, low speed mode(1) | Change in frequency vs value at 25°C, TA = –20°C to +65°C. | -1.0 | ±0.33 | 1.0 | % |
fLFOS(ERR) | Frequency drift, low speed mode(1) | Change in frequency vs value at 25°C, TA = –40°C to +110°C. | -1.6 | ±0.67 | 1.9 | % |
fLFO(FAIL) | Failure detection frequency | Refers to the LFO frequency if in low speed mode, or the LFO frequency divided by 8 if in full speed mode. Detects oscillator failure if the frequency falls below this level. | 11 | 14.1 | 18 | kHz |