Typical values stated where TA = 25°C and VBAT = 59.2 V, min/max values stated where TA = -40°C to 85°C and VBAT = 4.7 V to 80 V (unless otherwise noted)(1)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
V(TEMP)
|
Internal temperature sensor voltage drift |
ΔVBE measurement |
|
0.410 |
|
mV/°C |
(1) Operation with VBAT up to 80 V is supported when the charge pump is not in operation. Whenever the charge pump is in operation (in 5.5 V or 11 V mode), the maximum voltage on VBAT should be reduced to ensure the voltage on CP1, CHG, and DSG does not exceed their maximum specified voltage.