Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
BQ769x0 3-Series to 15-Series Cell Battery Monitor Family for Li-Ion and Phosphate Applications
1 Features
- AFE monitoring features
- Pure digital
interface
- Internal ADC measures
cell voltage, die temperature, and external thermistor
- A separate, internal ADC
measures pack current (coulomb counter)
- Directly supports up to
three thermistors (103AT)
- Hardware protection features
- Overcurrent in Discharge
(OCD)
- Short Circuit in
Discharge (SCD)
- Overvoltage (OV)
- Undervoltage (UV)
- Secondary protector fault
detection
- Additional features
- Integrated cell balancing
FETs
- Charge, discharge
low-side NCH FET drivers
- Alert interrupt to host
microcontroller
- 2.5-V or 3.3-V output
voltage regulator
- No EEPROM programming
necessary
- High supply voltage
absolute maximum (up to 108 V)
- Simple I2C
compatible interface (CRC option)
- Random cell connection
tolerant