SLUSBK2I October 2013 – March 2022 BQ76920 , BQ76930 , BQ76940
PRODMIX
MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VBAT | Supply voltage | (BAT–VSS) | BQ76920 | 6 | 25 | V | |
(BAT–VC5x), (VC5x–VSS) | BQ76930 | ||||||
(BAT–VC10x), (VC10x–VC5x), (VC5x–VSS) | BQ76940 | ||||||
VIN | Input voltage | Cell input pins, differential (VCn–VCn–1) where n = 1..15/10/5 (BQ76940/BQ76930/BQ76920, respectively), in-use cells only | 2 | 5 | V | ||
(VCn–VSS) where n = 1..5 | BQ76920 | 0 | 5 × n | V | |||
(VCn–VSS) where n = 1..5, (VCn–VC5x) where n = 6..10 | BQ76930 | ||||||
(VCn–VSS) where n = 1..5, (VCn–VC5x) where n = 6..10, (VCn–VC10x) where n = 11..15 | BQ76940 | ||||||
SRP | –10 | 10 | mV | ||||
(VC0–VSS) | BQ76920 | ||||||
(VC0–VSS), (VC5b–VC5x) | BQ76930 | ||||||
(VC0–VSS), (VC5b–VC5x), (VC10b–VC10x) | BQ76940 | ||||||
SRN | –200 | 200 | mV | ||||
SCL, SDA | 0 | 3.6 | V | ||||
(TS1–VSS) | BQ76920 | ||||||
(TS1–VSS), (TS2–VC5x) | BQ76930 | ||||||
(TS1–VSS), (TS2–VC5x), (TS3–VC10x) | BQ76940 | ||||||
REGSRC | 6 | 25 | |||||
VOUT | Output voltage | CHG, DSG | 0 | 16 | V | ||
REGOUT, ALERT | 0 | 3.6 | V | ||||
(CAP1–VSS) | BQ76920 | ||||||
(CAP1–VSS), (CAP2–VC5x) | BQ76930 | ||||||
(CAP1–VSS), (CAP2–VC5x), (CAP3–VC10x) | BQ76940 | ||||||
ICB | Cell balancing current (internal, per cell) | BQ76920 | 0 | 50 | mA | ||
BQ76930, BQ76940 | 0 | 5 | mA | ||||
RC | External cell input resistance | BQ76920 | 40 | 100 | 1K | Ω | |
BQ76930, BQ76940 | 500 | 1K | 1K | Ω | |||
CC | External cell input capacitance | 0.1 | 1 | 10 | µF | ||
Rf | External supply filter resistance | 40 | 100 | 1K | Ω | ||
Cf | External supply filter capacitance | 1 | 10 | 40 | µF | ||
RFILT | Sense resistor filter resistance | 100 | 1K | Ω | |||
RALERT | ALERT pin to VSS resistor | 1M | Ω | ||||
CL | REGOUT loading capacitance | 1 | 4.7 | µF | |||
CCAP | REGSRC, CAP1, CAP2, and CAP3 output capacitance | 1 | µF | ||||
RTS | External thermistor nominal resistance (103AT) at 25°C | 10K | Ω | ||||
TOPR | Operating free-air temperature | –40 | 85 | °C |