SLUSBK2I October 2013 – March 2022 BQ76920 , BQ76930 , BQ76940
PRODMIX
The BQ769x0 family of battery monitoring AFEs enabling cell parametric measurement and protection is a variety of 3-series to 15-series Li-ion/li-polymer battery packs.
To evaluate the performance and configurations of the device users need the , BQ76940, BQ76930, and BQ76920 Evaluation Software tool to configure the internal registers for a specific battery pack and application. The Evaluation Software tool is a graphical user-interface tool installed on a PC during development. This can be used in conjunction with the BQ76920EVM, BQ76930EVM or BQ76940EVM.
The BQ769x0 devices are expected to be implemented in a system with a microcontroller that can perform additional functions based on the data made collected. The BQ78350-R1 is one example of a companion to the BQ769x0 family. Additional application information is available in the BQ769x0 Family Top Design Considerations Application Report.