SLUSAM9E July 2011 – April 2020 BQ76925
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
GVIOUT | Current sense amplifier gain | Measured from SENSEN,
SENSEP to VIOUT |
I_GAIN = 0 | 4 | |||
I_GAIN = 1 | 8 | ||||||
VIIN | Current sense amp input range | Measured from SENSEN,
SENSEP to VSS |
–125 | 375 | mV | ||
VIOUT | Current sense amp output range | Measured at VIOUT | REF_SEL = 0 | 0.25 | 1.25 | V | |
REF_SEL = 1 | 0.5 | 2.5 | V | ||||
Zero current output | Measured at VIOUT
SENSEP = SENSEN |
REF_SEL = 0 | 1 | V | |||
REF_SEL = 1 | 2 | V | |||||
∆VIOUT | Current amplifier accuracy | –1% | 1% | ||||
IVIOUT | VIOUT output current (1) | 10 | µA |