SLUSAM9E July 2011 – April 2020 BQ76925
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VREF | Voltage reference output | Before gain correction,
TA = 25°C |
REF_SEL = 0 | 1.44 | 1.56 | V | |
REF_SEL = 1 | 2.88 | 3.12 | |||||
After gain correction, (1)
TA = 25°C |
REF_SEL = 0 | –0.1% | 1.5 | +0.1% | |||
REF_SEL = 1 | –0.1% | 3 | +0.1% | ||||
VREF_CAL | Reference calibration voltage | Measured at VCOUT | VCOUT_SEL = 2 | –0.9% | 0.5 × VREF | +0.9% | V |
VCOUT_SEL = 3 | –0.5% | 0.85 × VREF | +0.5% | ||||
(0.85 × VREF) – (0.5 × VREF) | –0.3% | 0.35 × VREF | +0.3% | V | |||
∆VREF | Voltage reference tolerance | TA = 0 – 50°C | –40 | 40 | ppm/°C | ||
IREF | VREF output current | 10 | µA |