Figure 7-4 Cell
Voltage Measurement Error at 25°C Across Input Range
Figure 7-6 Cell
Voltage Measurement Error vs. Temperature with Cell Voltage = 2.5 V
Figure 7-8 Cell
Voltage Measurement Error vs. Temperature with Cell Voltage = 4.5 V
Error in
measurement of differential voltage between SRP and SRN pins.
Figure 7-10 Current Measurement Error vs. Temperature
Figure 7-12 Internal Temperature Sensor
(Delta VBE)
Voltage vs. Temperature
Figure 7-14 High
Frequency Oscillator (HFO) Accuracy vs. Temperature
Figure 7-16 Overcurrent in Charge Protection (OCC) Threshold vs. Temperature
This test uses a resistor
divider across the VCx pins
to
enable
one common voltage to be scaled across the cell inputs. The top of
the
string
is swept and captured as the
cell
voltage.
Figure 7-18 Cell
Balancing Resistance vs. Cell
Common-Mode
Voltage at 25°C
Figure 7-20 REG2
Voltage vs. Load at 25°C
Figure 7-22 Thermistor Pullup Resistance vs. Temperature
(180-kΩ
Setting)
Figure 7-24 LD
Wake Voltage vs. Temperature
Figure 7-26 REG18
Voltage vs. Temperature, across BAT Levels
Figure 7-28 BAT
Current in NORMAL Mode vs. Temperature
Figure 7-30 BAT
Current in SLEEP2 (SRC Follower) Mode vs. Temperature
Figure 7-5 Cell
Voltage Measurement Error vs. Temperature with Cell Voltage = 1.5 V
Figure 7-7 Cell
Voltage Measurement Error vs. Temperature with Cell Voltage = 3.5 V
Figure 7-9 Cell
Voltage Measurement Error vs. Temperature with Cell Voltage = 5.5 V
Figure 7-11 Internal Voltage References vs. Temperature
(VREF1
and
VREF2)
LFO
measured in full speed mode (262 kHz)
Figure 7-13 Low
Frequency Oscillator (LFO) Accuracy vs. Temperature
Figure 7-15 Overcurrent in Discharge Protection 1 (OCD1) Threshold vs.
Temperature
Figure 7-17 Cell
Balancing Resistance vs. Temperature
Figure 7-19 REG1
Voltage vs. Load at 25°C
Figure 7-21 Thermistor Pullup Resistance vs. Temperature
(18-kΩ
Setting)
Error calculated as percentage
of nominal gain across
±200-mV
input range
Figure 7-23 Coulomb Counter Gain Error vs. Temperature
Figure 7-25 REG18
Voltage vs. Temperature, with No Load
Measurements taken using
external BJT
Figure 7-27 REGIN
Voltage vs. BAT Voltage
Figure 7-29 BAT
Current in SHUTDOWN Mode vs. Temperature
Figure 7-31 BAT
Current in DEEPSLEEP2 (No LFO) Mode vs. Temperature