SLUSE14B December 2020 – December 2021 BQ76942
PRODUCTION DATA
The Texas Instruments BQ76942 is a
highly integrated, high accuracy battery monitor and protector for 3-series to
10-series Li-ion, Li-polymer, and LiFePO4 battery
packs. The device includes a
high-accuracy monitoring
system, a highly configurable protection subsystem, and support for autonomous or
host-controlled
cell balancing. Integration includes high-side charge-pump NFET drivers, dual
programmable LDOs for external system use, and a host communication peripheral
supporting 400-kHz I2C, SPI, and HDQ one-wire standards. The BQ76942 is
available in a 48-pin TQFP package.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
BQ76942xx | PFB (48-pin) | 7 mm × 7 mm |