Typical values stated where TA = 25°C and VBAT = 59.2 V, min/max values stated where TA = -40°C to 85°C and VBAT = 4.7 V to 80 V (unless otherwise noted)(1)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
t(CC1_CONV_FAST)
|
Conversion-time |
Single conversion (when operating from LFO in 262.144kHz mode) |
|
250 |
|
ms |
t(CC1_CONV_SLOW)
|
Conversion-time |
Single conversion (when operating from LFO in 32.768kHz mode) |
|
4 |
|
s |
B(CC1_RSL)
|
Code stability(2)
(3)
|
Single conversion |
14.3 |
|
|
bits |
(1) Operation with VBAT up to 80 V is supported when the charge pump is not in operation. Whenever the charge pump is in operation (in 5.5 V or 11 V mode), the maximum voltage on VBAT should be reduced to ensure the voltage on CP1, CHG, and DSG does not exceed their maximum specified voltage.
(2) Code stability is defined as the resolution such that the data exhibits 3-sigma variation within ±1-LSB.
(3) Specified by a combination of design and production test