SLUSFC9 December   2023 BQ76972

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information BQ76952
    5. 6.5  Supply Current
    6. 6.6  Digital I/O
    7. 6.7  LD Pin
    8. 6.8  Precharge (PCHG) and Predischarge (PDSG) FET Drive
    9. 6.9  FUSE Pin Functionality
    10. 6.10 REG18 LDO
    11. 6.11 REG0 Pre-regulator
    12. 6.12 REG1 LDO
    13. 6.13 REG2 LDO
    14. 6.14 Voltage References
    15. 6.15 Coulomb Counter
    16. 6.16 Coulomb Counter Digital Filter (CC1)
    17. 6.17 Current Measurement Digital Filter (CC2)
    18. 6.18 Current Wake Detector
    19. 6.19 Analog-to-Digital Converter
    20. 6.20 Cell Voltage Measurement Accuracy
    21. 6.21 Cell Balancing
    22. 6.22 Cell Open Wire Detector
    23. 6.23 Internal Temperature Sensor
    24. 6.24 Thermistor Measurement
    25. 6.25 Internal Oscillators
    26. 6.26 High-side NFET Drivers
    27. 6.27 Comparator-Based Protection Subsystem
    28. 6.28 Timing Requirements - I2C Interface, 100kHz Mode
    29. 6.29 Timing Requirements - I2C Interface, 400kHz Mode
    30. 6.30 Timing Requirements - HDQ Interface
    31. 6.31 Timing Requirements - SPI Interface
    32. 6.32 Interface Timing Diagrams
    33. 6.33 Typical Characteristics
  8. Detailed Description
    1. 7.1  Overview
    2. 7.2  Functional Block Diagram
    3. 7.3  BQ76972 Device Versions
    4. 7.4  Diagnostics
    5. 7.5  Device Configuration
      1. 7.5.1 Commands and Subcommands
      2. 7.5.2 Configuration Using OTP or Registers
      3. 7.5.3 Device Security
      4. 7.5.4 Scratchpad Memory
    6. 7.6  Measurement Subsystem
      1. 7.6.1  Voltage Measurement
        1. 7.6.1.1 Voltage Measurement Schedule
        2. 7.6.1.2 Usage of VC Pins for Cells Versus Interconnect
        3. 7.6.1.3 Cell 1 Voltage Validation During SLEEP Mode
      2. 7.6.2  General Purpose ADCIN Functionality
      3. 7.6.3  Coulomb Counter and Digital Filters
      4. 7.6.4  Synchronized Voltage and Current Measurement
      5. 7.6.5  Internal Temperature Measurement
      6. 7.6.6  Thermistor Temperature Measurement
      7. 7.6.7  Factory Trim of Voltage ADC
      8. 7.6.8  Cell Voltage Measurement Accuracy
        1. 7.6.8.1 Fixed Offset Adjustment
        2. 7.6.8.2 Cell Offset Calibration
      9. 7.6.9  Voltage Calibration (ADC Measurements)
      10. 7.6.10 Voltage Calibration (COV and CUV Protections)
      11. 7.6.11 Current Calibration
      12. 7.6.12 Temperature Calibration
    7. 7.7  Primary and Secondary Protection Subsystems
      1. 7.7.1 Protections Overview
      2. 7.7.2 Primary Protections
      3. 7.7.3 Secondary Protections
      4. 7.7.4 High-Side NFET Drivers
      5. 7.7.5 Protection FETs Configuration and Control
        1. 7.7.5.1 FET Configuration
        2. 7.7.5.2 PRECHARGE and PREDISCHARGE Modes
      6. 7.7.6 Load Detect Functionality
    8. 7.8  Device Hardware Features
      1. 7.8.1  Voltage References
      2. 7.8.2  ADC Multiplexer
      3. 7.8.3  LDOs
        1. 7.8.3.1 Preregulator Control
        2. 7.8.3.2 REG1 and REG2 LDO Controls
      4. 7.8.4  Standalone Versus Host Interface
      5. 7.8.5  Multifunction Pin Controls
      6. 7.8.6  RST_SHUT Pin Operation
      7. 7.8.7  CFETOFF, DFETOFF, and BOTHOFF Pin Functionality
      8. 7.8.8  ALERT Pin Operation
      9. 7.8.9  DDSG and DCHG Pin Operation
      10. 7.8.10 Fuse Drive
      11. 7.8.11 Cell Open Wire
      12. 7.8.12 Low Frequency Oscillator
      13. 7.8.13 High Frequency Oscillator
    9. 7.9  Device Functional Modes
      1. 7.9.1 Overview
      2. 7.9.2 NORMAL Mode
      3. 7.9.3 SLEEP Mode
      4. 7.9.4 DEEPSLEEP Mode
      5. 7.9.5 SHUTDOWN Mode
      6. 7.9.6 CONFIG_UPDATE Mode
    10. 7.10 Serial Communications Interface
      1. 7.10.1 Serial Communications Overview
      2. 7.10.2 I2C Communications
      3. 7.10.3 SPI Communications
        1. 7.10.3.1 SPI Protocol
      4. 7.10.4 HDQ Communications
    11. 7.11 Cell Balancing
      1. 7.11.1 Cell Balancing Overview
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements (Example)
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Performance Plot
      4. 8.2.4 Calibration Process
    3. 8.3 Random Cell Connection Support
    4. 8.4 Startup Timing
    5. 8.5 FET Driver Turn-Off
    6. 8.6 Unused Pins
    7. 8.7 Power Supply Requirements
    8. 8.8 Layout
      1. 8.8.1 Layout Guidelines
      2. 8.8.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Cell Offset Calibration

Cell offset calibration provides improved accuracy over using the fixed offset adjustment procedure. During field operation, the calibration involves a similar offset adjustment of each cell voltage reading from the device. However, cell offset calibration also requires the measurement of each device on the customer production line.

The customer must prepare a fixture for the production line that generates 16 simulated cell voltages at a nominal voltage approximately in the middle of the expected cell voltage range. For example, if LFP cells are to be used over a range from 2.7 V to 3.7 V per cell, a fixture can be prepared that provides an output of 3.2 V per cell. If, instead, Li-ion cells are used over a range from 3.0 V to 4.3 V, the fixture can provide outputs of 3.7 V per cell. Figure 7-4 shows an example diagram of this fixture.

GUID-F1B6637B-FF78-4DDC-8C39-7233B9C67B82-low.svg Figure 7-4 Example Fixture for Cell Offset Calibration

The differential voltage of each simulated cell output is measured with a precision voltmeter (Vsim1 – Vsim0, Vsim2 – Vsim1, and so on) to determine each voltage generated. It is not critical that each output is exactly the target voltage, only that its value is precisely known. If a high quality voltage regulator is used, customers need to only measure the fixture outputs once after it is assembled.

On the production line, the fixture is connected to each PCB after assembly at room temperature before cells are attached, as shown in Figure 7-5. The BQ76972 is powered, and measurements of each cell voltage are read and stored (Cell 1 Voltage(), Cell 2 Voltage(), and so on). Multiple readings for each cell voltage can be collected and averaged to reduce the effect of noise that may be present on the production line.

GUID-34F4D394-D6EC-43A7-B20C-3B5BA375976D-low.svg Figure 7-5 Fixture in Use During Calibration

The offset for each cell is calculated as follows:

  • Cell 1 Offset = Cell 1 Voltage() – (Vsim1 – Vsim0)
  • Cell 2 Offset = Cell 2 Voltage() – (Vsim2 – Vsim1)
  • . . . and so forth

The 16 values of Cell # Offset are unique for each device and are stored in the host processor. During field operation, each reported cell voltage measurement is offset using the stored Cell # Offset values by the host processor:

  • Final Cell 1 Voltage = Cell 1 Voltage()Cell 1 Offset
  • Final Cell 2 Voltage = Cell 2 Voltage()Cell 2 Offset
  • . . . and so forth

Alternatively, the customer can collect offset data on a number of devices and analyze the resulting offsets, to determine whether using a fixed set of offsets may still provide sufficient cell measurement accuracy. This would then be equivalent to the fixed offset adjustment described earlier, but instead using a set of fixed offsets from the customer's boards and design.