SLUSFC9 December 2023 BQ76972
PRODUCTION DATA
The BQ76972 device includes a suite of diagnostic tests the system can use to improve operation robustness. These include comparisons between the two voltage references integrated within the device, a hardware monitor of the LFO frequency, memory checks at power-up or reset, an internal watchdog on the embedded processor, and more. The BQ76972 Technical Reference Manual describes these diagnostics in detail.