SLUSFC9 December 2023 BQ76972
PRODUCTION DATA
DESCRIPTION | PINS | MIN | MAX | UNIT |
---|---|---|---|---|
Supply voltage range | BAT | VSS–0.3 | VSS+85 | V |
Input voltage range, VIN | PACK, LD | VSS–0.3 | VSS+85 | V |
Input voltage range, VIN | PCHG, PDSG | the maximum of VBAT–10 or VLD–10 | VSS+85 | V |
Input voltage range, VIN | REGIN | the maximum of VSS–0.3 or VBREG–5.5 | the minimum of VSS+6 or VBAT+0.3 or VBREG+0.3 | V |
Input voltage range, VIN | FUSE(2) | VSS–0.3 | the minimum of VSS+20 or VBAT+0.3 | V |
Input voltage range, VIN | BREG | the maximum of VSS–0.3 or VREGIN–0.3 | VREGIN+5.5 | V |
Input voltage range, VIN | REG1, REG2 | VSS–0.3 | minimum of VSS+6 or VREGIN+0.3 | V |
Input voltage range, VIN | ALERT, SCL, SDA, HDQ, CFETOFF, DFETOFF, DCHG, DDSG, RST_SHUT (3) | VSS–0.3 | VSS+6 | V |
Input voltage range, VIN | TS1, TS2, TS3, ALERT, CFETOFF, DFETOFF, HDQ, DCHG, DDSG (when used as thermistor or general purpose ADC input) | VSS–0.3 | VREG18 + 0.3 | V |
Input voltage range, VIN | SRP, SRN | VSS–0.3 | VREG18 + 0.3 | V |
Input voltage range, VIN | VC16 | maximum of VSS–0.3 and VC15–0.3 | VSS+85 | V |
Input voltage range, VIN | VC15 | maximum of VSS–0.3 and VC14–0.3 | VSS+85 | V |
Input voltage range, VIN | VC14 | maximum of VSS–0.3 and VC13–0.3 | VSS+85 | V |
Input voltage range, VIN | VC13 | maximum of VSS–0.3 and VC12–0.3 | VSS+85 | V |
Input voltage range, VIN | VC12 | maximum of VSS–0.3 and VC11–0.3 | VSS+85 | V |
Input voltage range, VIN | VC11 | maximum of VSS–0.3 and VC10–0.3 | VSS+85 | V |
Input voltage range, VIN | VC10 | maximum of VSS–0.3 and VC9–0.3 | VSS+85 | V |
Input voltage range, VIN | VC9 | maximum of VSS–0.3 and VC8–0.3 | VSS+85 | V |
Input voltage range, VIN | VC8 | maximum of VSS–0.3 and VC7–0.3 | VSS+85 | V |
Input voltage range, VIN | VC7 | maximum of VSS–0.3 and VC6–0.3 | VSS+85 | V |
Input voltage range, VIN | VC6 | maximum of VSS–0.3 and VC5–0.3 | VSS+85 | V |
Input voltage range, VIN | VC5 | maximum of VSS–0.3 and VC4–0.3 | VSS+85 | V |
Input voltage range, VIN | VC4 | maximum of VSS–0.3 and VC3–0.3 | VSS+85 | V |
Input voltage range, VIN | VC3 | maximum of VSS–0.3 and VC2–0.3 | VSS+85 | V |
Input voltage range, VIN | VC2 | maximum of VSS–0.3 and VC1–0.3 | VSS+85 | V |
Input voltage range, VIN | VC1 | maximum of VSS–0.3 and VC0–0.3 | VSS+85 | V |
Input voltage range, VIN | VC0 | VSS–0.3 | VSS+6 | V |
Output voltage range, VO | CP1 | VBAT–0.3 | the minimum of VSS+85 or VBAT+15 | V |
Output voltage range, VO | CHG | VSS–0.3 | VSS+85 | V |
Output voltage range, VO | DSG | VSS–0.3 | VSS+85 | V |
Output voltage range, VO | REG1, REG2, TS2 (for wakeup function), ALERT, CFETOFF, DFETOFF, HDQ, DCHG, DDSG, when configured to drive a digital output | VSS–0.3 | VSS+6 | V |
Output voltage range, VO | REG18 | VSS–0.3 | VSS+2 | V |
Maximum cell balancing current through a single cell | VC0 – VC16 | 100 | mA | |
Maximum VSS current, ISS | 75 | mA | ||
Functional temperature, TFUNC | –40 | 85 | °C | |
Junction temperature, TJ | –55 | 150 | °C | |
Storage temperature, TSTG | –55 | 150 | °C |