SLUSFC9 December 2023 BQ76972
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VBAT | Supply voltage | Voltage on BAT pin (normal operation) | 4.7 | 80 | V | |
VBAT | Supply voltage(2) | Voltage on BAT pin (OTP programming) | 10 | 12 | V | |
TOTP | OTP programming temperature(2) | –40 | 45 | °C | ||
VPORA | Power-on reset | Rising threshold on BAT | 3 | 4 | V | |
VPORA_HYS | Power-on reset hysteresis | Device shuts down when BAT < VPORA – VPORA_HYS | 180 | mV | ||
VWAKEONLD | Wake on LD voltage | Rising edge on LD, with BAT already in valid range | 0.8 | 1.45 | 2.25 | V |
VWAKEONTS2 | Wake on TS2 voltage | Falling edge on TS2, with BAT already in valid range. TS2 will be weakly driven with a ≈ 5 V level during shutdown. | 0.7 | 1.1 | V | |
VIN | Input voltage range(2) | PACK, LD | 0 | 80 | V | |
VIN | Input voltage range(2) | PCHG, PDSG | the maximum of VBAT–9 or VLD–19 | 80 | V | |
VIN | Input voltage range(2) | REG1, REG2, RST_SHUT, ALERT, SCL, SDA, HDQ, CFETOFF, DFETOFF, DCHG, DDSG, except when the pin is being used for general purpose ADC input or thermistor measurement. | 0 | 5.5 | V | |
VIN | Input voltage range(2) | TS1, TS2, TS3, CFETOFF, DFETOFF, DCHG, DDSG, ALERT, HDQ, when the pin is configured for general purpose ADC input or thermistor measurement. | 0 | VREG18 | V | |
VIN | Input voltage range(2) | SRP, SRN, SRP-SRN (while measuring current) | –0.2 | 0.2 | V | |
VIN | Input voltage range(2) | SRP, SRN (without measuring current) | –0.2 | 0.75 | V | |
VIN | Input voltage range(2)(3) | VVC(0) | –0.2 | 0.5 | V | |
VIN | Input voltage range(2) | VVC(x), 1 ≤ x ≤ 4 | maximum of VVC(x–1) – 0.2 or VSS–0.2 | minimum of VVC(x–1)+5.5 or VSS+80 | V | |
VIN | Input voltage range(2) | VVC(x), x ≥ 5 | maximum of VVC(x–1) – 0.2 or VSS + 2.0 | minimum of VVC(x–1) + 5.5 or VSS + 80 | V | |
RC | External cell input resistance(2)(5) | 20 | 100 | Ω | ||
CC | External cell input capacitance(2)(5) | 0.1 | 0.22 | 1 | µF | |
VO | Output voltage range | LD | 80 | V | ||
VO | Output voltage range(4) | CHG, DSG, CP1 | 85 | V | ||
TOPR | Operating temperature(4) | –40 | 85 | °C |