SLUSFC9 December 2023 BQ76972
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VWAKE_THR | Wakeup voltage threshold error(2) | TA = 25°C, VWAKE = VSRP – VSRN, setting between ±0.5 mV and ±5 mV. Measured using averaged data to remove effects of noise. | –200 | 200 | µV | |
VWAKE_THR | Wakeup voltage threshold error(2) | TA = 25°C, VWAKE = VSRP – VSRN, setting beyond ±5 mV. Measured using averaged data to remove effects of noise. | –5% | 5% | ||
tWAKE | Measurement interval(2) | 12 | ms |