SLUSFC9 December 2023 BQ76972
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
High-frequency Oscillator | ||||||
fHFO | Operating frequency | 16.78 | MHz | |||
fHFO(ERR) | Frequency error(3) | TA = –40°C to +85°C, includes frequency drift | –4.0% | ±0.25% | 4.0% | |
fHFO(SU) | Start-up time(2) | TA = –40°C to +85°C, at power-up from SHUTDOWN or exiting DEEPSLEEP mode, oscillator frequency within ±3% of nominal | 4.3 | ms | ||
TA = –40°C to +85°C, cases other than power-up from SHUTDOWN or exiting DEEPSLEEP mode, oscillator frequency within ±3% of nominal | 135 | µs | ||||
Low-frequency Oscillator | ||||||
fLFO | Operating frequency | Full-speed setting | 262.144 | kHz | ||
Low speed setting | 32.768 | kHz | ||||
fLFO(ERR) | Frequency error(3) | Full-speed setting, TA = –10°C to +60°C, includes frequency drift | –1.5% | ±0.25% | 1.5% | |
Full-speed setting, TA = –40°C to +85°C, includes frequency drift | –2.5% | ±0.25% | 2.5% | |||
fLFO(FAIL) | Failure detection frequency | Detects oscillator failure if the LFO frequency falls below this level. | 8.5 | 12 | 18 | kHz |