SLUSFC9 December 2023 BQ76972
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(FETON_HI) | CHG pin voltage with respect to BAT, DSG pin voltage with respect to BAT, 8 V ≤ VBAT ≤ 80 V, VLD ≤ VDSG(2) | CHG/DSG CL = 20 nF, charge pump high overdrive setting | 10 | 11 | 13 | V |
V(FETON_HI_LOBAT) | CHG pin voltage with respect to BAT, DSG pin voltage with respect to BAT, 4.7 V ≤ VBAT < 8 V, VLD ≤ VDSG(2) | CHG/DSG CL = 20 nF, charge pump high overdrive setting | 8 | 11 | 13 | V |
V(FETON_LO) | CHG pin voltage with respect to BAT, DSG pin voltage with respect to BAT, 8 V ≤ VBAT ≤ 80 V, VLD ≤ VDSG(2) | CHG/DSG CL = 20 nF, charge pump low overdrive setting | 4.5 | 5.7 | 7 | V |
V(FETON_LO_LOBAT) | CHG pin voltage with respect to BAT, DSG pin voltage with respect to BAT, 4.7 V ≤ VBAT < 8 V, VLD ≤ VDSG(2) | CHG/DSG CL = 20 nF, charge pump low overdrive setting | 3.5 | 5 | 7 | V |
V(SRCFOL_FETON) | DSG on voltage with respect to BAT | CHG/DSG CL = 20 nF, source follower mode | 0 | V | ||
V(CHGFETOFF) | CHG off voltage with respect to BAT | CHG/DSG CL = 20 nF, steady state value | 0.4 | V | ||
V(DSGFETOFF) | DSG off voltage with respect to LD | CHG/DSG CL = 20 nF, steady state value | 0.7 | V | ||
t(FET_ON) | CHG and DSG rise time | CHG/DSG CL = 20 nF, RGATE = 100 Ω, 0.5 V to 4 V gate-source overdrive, charge pump high overdrive setting(4)(5) | 21 | 40 | µs | |
t(CHGFETOFF) | CHG fall time to BAT | CHG CL = 20 nF, RGATE = 100 Ω, 90% to 10% of V(FETON)(5) | 46 | 65 | µs | |
t(DSGFETOFF) | DSG fall time to LD | DSG CL = 20 nF, RGATE = 100 Ω, 90% to 10% of V(FETON)(5) | 2 | 20 | µs | |
t(CP_START) | Charge pump start up time | CL = 20 nF, C(CP1) = 470 nF, 10% to 90% of V(FETON) | 100 | ms | ||
C(CP1) | Charge pump capacitor(3) | 100 | 470 | 2200 | nF |