SLUSEQ7A October 2023 – June 2024 BQ77205
PRODUCTION DATA
The BQ77205 family of devices provides a range of voltage and temperature monitoring including overvoltage (OVP), open-wire (OW) protection for Li-ion battery pack systems. Each cell is monitored independently for overvoltage, and open-wire conditions. An internal delay timer is initiated upon detection of an overvoltage, open-wire, condition. Upon expiration of the delay timer, the respective output is triggered into its active state (either high or low depending on the configuration). The overvoltage triggers the OUT pin if a fault is detected. If an open-wire fault is detected, then the OUT is triggered.
For quicker production-line testing, the BQ77205 device provides a Customer Test Mode (CTM) with greatly reduced delay time.