over operating free-air temperature range (unless otherwise
noted)(1)
|
MIN |
MAX |
UNIT |
Supply voltage range |
VDD – VSS (1) |
–0.3 |
30 |
V |
Input voltage range |
Vn – VSS where n =
1 to 5 |
–0.3 |
30 |
V |
Output voltage range |
OUT – VSS |
–0.3 |
30 |
V |
Functional
temperature, TFUNC |
|
–40 |
110 |
°C |
Storage temperature, TSTG |
|
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute
Maximum Ratings do not imply functional operation of the device at these or any other
conditions beyond those listed under Recommended Operating Conditions. If outside the
Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not
be fully functional, and this may affect device reliability, functionality, performance, and
shorten the device lifetime.