SLUSEG7A December 2021 – June 2022 BQ77207
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage (1) | 5 | 38.5 | V | |
VIN | Input voltage range of Vn - Vn-1 where n = 2 to 7 and V1 - VSS | 0 | 5 | V | |
TS | 0 | 1.5 | V | ||
VCTM | Customer Test Mode Entry VDD > V7 + VCTM | 12 | 13 | V | |
CTS | Total capacitance on the TS Pin | 200 | pF | ||
TA | Ambient temperature | –40 | 85 | °C | |
TJ | Junction temperature | –65 | 150 | °C |