SLUSF60 December 2023 BQ77307
PRODUCTION DATA
The scope plot example below shows the response of the device to a short circuit in discharge (SCD) event and subsequent protection. The device example is configured with an SCD threshold = 10 mV and SCD delay of 0 μs to 15 μs. A short circuit is applied through a 1-mΩ sense resistor. The input filter network on the SRP and SRN pins consists of 100-Ω resistors and a 100-nF differential capacitor, which results in a 20-μs time constant. The [SSA] bit in AlarmStatus() causes the ALERT pin to fall, which occurs between approximately 15 μs and 30 μs after the safety status is triggered and the DSG driver is disabled. The circuit includes a 5.1-kΩ resistor between the DSG pin and the DSG FET gate. The load current is shown using the differential voltage at the SRN-SRP pins, which includes an RC delay versus the voltage at the sense resistor