SLUSF60 December 2023 BQ77307
PRODUCTION DATA
The BQ77307 device integrates a voltage protection subsystem which is multiplexed between differential cell voltages, an internal temperature sensor, the TS pin, and for diagnostic purposes also evaluates the internal 1.8-V LDO voltage and the VSS rail. The BQ77307 device supports cell voltage protections for individual cells arranged in a series configuration, ranging from 2-series cells to 7-series cells. Each differential cell voltage is evaluated between two adjacent cell input pins, such as VC1-VC0, VC2-VC1, and so on. The cell voltage protections support a recommended differential voltage range from -0.2 V to 5.5 V.