SLUSCU0L march 2018 – august 2023 BQ77915
PRODUCTION DATA
The BQ77915 device is a low-power battery pack protector that implements a suite of voltage, current, and temperature protections and a smart cell balancing algorithm without microcontroller (MCU) control. The device's stackable interface provides simple scaling to support battery cell applications from 3 series to 20 series or more. Protection thresholds and delays are factory-programmed and available in a variety of configurations. Separate overtemperature and undertemperature thresholds for discharge (OTD and UTD) and charge (OTC and UTC) provide additional flexibility.
Part Number(1) | Package | Body Size (NOM) |
---|---|---|
BQ77915 | TSSOP–24 | 7.70 mm × 4.40 mm |