SLUSCD0B August 2015 – November 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage range | BAT, VAUX | –0.2 | 1 | V | |
Conversion time | 16 | ms | |||
Resolution (no missing codes) | 16 | bits | |||
Effective resolution | 13 | 14 | bits | ||
Integral nonlinearity | ±0.03% | FSR(1) | |||
Offset error(2) | 140 | 250 | µV | ||
Offset error drift(2) | TA = 25°C to 85°C | 2.5 | 18 | µV/°C | |
Full-scale error(3) | ±0.1% | ±0.7% | |||
Full-scale error drift | 50 | PPM/°C | |||
Effective input resistance(4) | 8 | MΩ |