SLUSCD0B August 2015 – November 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tDR | Data retention | See note(1) | 10 | Years | ||
Flash programming write-cycles | See note(1) | 20,000 | Cycles | |||
t(WORDPROG) | Word programming time | See note(1) | 2 | ms | ||
I(DDdPROG) | Flash-write supply current | See note(1) | 5 | 10 | mA |