SLUSE05 December 2019 BQ78350-R1A
PRODUCTION DATA.
The BQ78350-R1A device is configured by default to display up to five LEDs in a bar graph configuration based on the value of RemainingStateOfCharge() (RSOC). Each LED represents 20% of RSOC and is illuminated when the BQ78350-R1ADISP pin transitions low, and remains on for a programmable period of time.
In addition to many other options, the number of LEDs used and the percentage at which they can be illuminated are configurable.