SLUSE05 December 2019 BQ78350-R1A
PRODUCTION DATA.
The BQ78350-R1A device is powered directly from the 2.5-V REGOUT pin of the BQ769x0 companion AFE. An input capacitor of 0.1 µF is required between VCC and VSS and should be placed as close to the BQ78350-R1A device as possible.
To ensure correct power up of the BQ78350-R1A device, a 100-k resistor between MRST and VCC is also required. See the Schematic for further details.