SLUSC23 September 2015
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | DRZ | ||
VSS | 1 | P | Device ground |
SRN | 2 | IA | Analog input pin connected to the internal coulomb counter peripheral for integrating a small voltage between SRP and SRN where SRP is the top of the sense resistor. |
SRP | 3 | IA | Analog input pin connected to the internal coulomb counter peripheral for integrating a small voltage between SRP and SRN where SRP is the top of the sense resistor. |
TS1 | 4 | IA | Input for ADC to the oversampled ADC channel |
SCL | 5 | I/O | Serial Clock for the I2C interface; requires an external pullup when used |
SDA/HDQ | 6 | I/O | Serial Data for the I2C and HDQ interfaces; requires an external pullup |
DSG | 7 | O | N-Channel FET drive output pin |
PACK | 8 | IA, P | Pack sense input pin |
CHG | 9 | O | N-Channel FET drive output pin |
PBI | 10 | P | Power supply backup input pin |
VC2 | 11 | IA, P | Sense voltage input pin for most positive cell, balance current input for most positive cell. Primary power supply input and battery stack measurement input (BAT) |
VC1 | 12 | IA | Sense voltage input pin for least positive cell, balance current input for least positive cell |
PWPD | — | Exposed Pad, electrically connected to VSS (external trace) |